(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Net Cap Mesh Structure

Net Cap Mesh Structure

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of THN

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • JAN Code
    4989999321340
  • Trusco Code
    489-2593
  • Mass(g)
    13
  • Material
    Polyester
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920 / ISO14664-1 (Class)
    6 Equivalent
  • Capacity
    1 pc.
Part Number
THN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 261.00

CLEANROOM HOODS/CAPS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • JAN Code
    4989999321340
  • Trusco Code
    489-2593
  • Mass(g)
    13
  • Material
    Polyester
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920 / ISO14664-1 (Class)
    6 Equivalent
  • Capacity
    1 pc.

Product Description

[Features]
· Helps to prevent hair falling from the head.
· Mesh structure inner cap for cleanrooms that is unlikely to cause stuffiness.
[Applications]
· For work in cleanrooms.

Specifications of THN

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • JAN Code
    4989999321340
  • Trusco Code
    489-2593
  • Mass(g)
    13
  • Material
    Polyester
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920 / ISO14664-1 (Class)
    6 Equivalent
  • Capacity
    1 pc.
Part Number
THN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 261.00

CLEANROOM HOODS/CAPS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1