(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Purity Water Production (Pure Water)

High Purity Water Production (Pure Water)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of THPW-05

  • Product Type
    Other
  • Operating Temperature Range
    0 to 100°C
  • Capacity(L)
    5
  • JAN Code
    4989999261714
  • Trusco Code
    445-4081
  • Mass(g)
    5400
  • Specifications
    High purity purified water (100%)
  • Set Content
    With nozzle
  • Amount Of Content
    1 pc (5 L)
Part Number
THPW-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 870.00

PURIFIED WATERS 1 Piece(s) Same day 1 pc (5 L)

Basic Specifications

  • Product Type
    Other
  • Operating Temperature Range
    0 to 100°C
  • Capacity(L)
    5
  • JAN Code
    4989999261714
  • Trusco Code
    445-4081
  • Mass(g)
    5400
  • Specifications
    High purity purified water (100%)
  • Set Content
    With nozzle
  • Amount Of Content
    1 pc (5 L)

Product Description

[Features]
· High purity water is purified by ultra-pure water production equipment.
· With all possible microbe substances removed, including ion materials, organic materials, and minute particles, using a reverse osmosis film + ion exchange + extra filtration film to create pure water.
· Sterilized using a UV ray sterilizer.
[Applications]
· As battery refill liquid.
· For cleaning electronic components, etc.
· For dilution of water-based paint, water for boiler, instrument cleaning, steam irons, etc.

Specifications of THPW-05

  • Product Type
    Other
  • Operating Temperature Range
    0 to 100°C
  • Capacity(L)
    5
  • JAN Code
    4989999261714
  • Trusco Code
    445-4081
  • Mass(g)
    5400
  • Specifications
    High purity purified water (100%)
  • Set Content
    With nozzle
  • Amount Of Content
    1 pc (5 L)
Part Number
THPW-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 870.00

PURIFIED WATERS 1 Piece(s) Same day 1 pc (5 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High grade purified water purified by ultra purified water production equipment.

Usage

●As a replenisher for battery.

Specification

●Capacity(L):5
●SPQ(piece):4
●Working Temperature Range: 0 to 100°C
●High Grade Purified Water(100%)

Set Contents

●With Nozzle