(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Flat Bed

Stainless Steel Flat Bed

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,279.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THSK15
THSK18
THSK21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Capacity
(ml)
Diameter×Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,279.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 1140 1200 150×83 4989999342956 488-6071 790 1 pc.

฿ 3,572.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 1170 1800 180×95 4989999342963 488-6089 940 1 pc.

฿ 3,824.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 1200 2300 210×100 4989999342970 488-6097 1000 1 pc.

Basic Specifications

  • Product Type
    Scoop
  • Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The entire handle is also made of stainless steel so it is hygienic.

Part Number
THSK15
THSK18
THSK21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Capacity
(ml)
Diameter×Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,279.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 1140 1200 150×83 4989999342956 488-6071 790 1 pc.

฿ 3,572.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 1170 1800 180×95 4989999342963 488-6089 940 1 pc.

฿ 3,824.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 1200 2300 210×100 4989999342970 488-6097 1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless steel is hygienic and handle as well.

Materials

●Stainless Steel(SUS304)