(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Seismic Chemical Cabinet, Stainless Steel, Double Opening Door Type

Anti-Seismic Chemical Cabinet, Stainless Steel, Double Opening Door Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TK-1HN

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X500X900
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    30
  • Shelf Board Adjustment Pitch(mm)
    25
  • Installation Type
    For both upper and lower placement
  • Abstract
    4 Shelf Boards
  • JAN Code
    4989999363616
  • Trusco Code
    478-9938
  • Mass(kg)
    32
  • Specifications
    "Non-Pharmaceutical Poison" Sticker Attached
  • Material
    Stainless Steel (SUS304)
  • Accessory
    Shelf x 4, Floor/Wall Fixing Bracket x 6, Shelf Fixing Bracket x 16, Vertical Connection Bracket x 4, Truss Screw x 20, Nail x 6, Key x 4
  • Amount Of Content
    1 unit
Part Number
TK-1HN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 69,598.19

฿ 55,949.98

MEDCAL CABINET 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X500X900
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    30
  • Shelf Board Adjustment Pitch(mm)
    25
  • Installation Type
    For both upper and lower placement
  • Abstract
    4 Shelf Boards
  • JAN Code
    4989999363616
  • Trusco Code
    478-9938
  • Mass(kg)
    32
  • Specifications
    "Non-Pharmaceutical Poison" Sticker Attached
  • Material
    Stainless Steel (SUS304)
  • Accessory
    Shelf x 4, Floor/Wall Fixing Bracket x 6, Shelf Fixing Bracket x 16, Vertical Connection Bracket x 4, Truss Screw x 20, Nail x 6, Key x 4
  • Amount Of Content
    1 unit

Product Description

[Features]
·Vibration resistant structure based on pendulum principle
·Left and right independent type
·"Non-medicinal poisonous substance" sticker affixed

Specifications of TK-1HN

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X500X900
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    30
  • Shelf Board Adjustment Pitch(mm)
    25
  • Installation Type
    For both upper and lower placement
  • Abstract
    4 Shelf Boards
  • JAN Code
    4989999363616
  • Trusco Code
    478-9938
  • Mass(kg)
    32
  • Specifications
    "Non-Pharmaceutical Poison" Sticker Attached
  • Material
    Stainless Steel (SUS304)
  • Accessory
    Shelf x 4, Floor/Wall Fixing Bracket x 6, Shelf Fixing Bracket x 16, Vertical Connection Bracket x 4, Truss Screw x 20, Nail x 6, Key x 4
  • Amount Of Content
    1 unit
Part Number
TK-1HN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 69,598.19

฿ 55,949.98

MEDCAL CABINET 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1