Blowout-Free Bicycles for Use on Premises and in Case of Disasters, Hazard Runner (20")

Caution
Product Description
[Features]
· Does not puncture. Requires no air pumping. No-puncture bicycle convenient for factory sites and emergencies.
· It is bright orange, which makes it highly visible from afar.
· Space for entering the company name, etc., is secured within the frame.
· Puncture-free highly elastic tires are used.
· Super flex tires are used. * These are resilient tires that do not get punctured thanks to the specialized technique of injecting liquid polyurethane elastomer.
[Applications]
· As transportation inside the factory premises.
· For riding on rough roads at construction sites, etc.
· For evacuation in the event of a disaster.
Features
●Will not punk. No need to inflate the air. Convenient self-sealing bicycle for factory work and for disaster.●Orange color is excellent in visibility from a distance.
●The space to put company name etc. is secured in the frame part.
Usage
●For movement inside factory premises.●For running on bad roads such as construction sites.
●For evacuation in the event of a disaster.
Specification
●Tires Size(inch):20●Size(mm):1490 x 530 x 1040
●Folding Size(mm):880 x 330 x 640
●SPQ(piece):1
●Assembly Type(handle and pedal)
●Folding Type
●Self-sealing Flexible Tire
●Single Gear