(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cap Bottle Flat Cap

Cap Bottle Flat Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 108.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THRB-50
THRB-100
THRB-150
THRB-200
THRB-250
THRB-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outer Diameter
(mm)
Height
(mm)
Capacity details
(ml)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 108.72

BOTTLES 1 Piece(s) 1 Day(s) - 32 87 50 4989999342710 484-6222 10 1 pc.

฿ 118.72

BOTTLES 1 Piece(s) 1 Day(s) 100 to 249 40 119 100 4989999342727 484-6176 16 1 pc.

฿ 125.23

BOTTLES 1 Piece(s) 12 Day(s) 100 to 249 45 129 150 4989999342734 484-6184 19 1 pc.

฿ 128.87

BOTTLES 1 Piece(s) 1 Day(s) 100 to 249 50 141 200 4989999342741 484-6192 23 1 pc.

฿ 135.54

BOTTLES 1 Piece(s) 1 Day(s) 250 to 499 49 167 250 4989999342758 484-6206 27 1 pc.

฿ 110.00

BOTTLES 1 Piece(s) 12 Day(s) 250 to 499 56 157 300 4989999342765 484-6214 30 1 pc.

Basic Specifications

  • Main Body Material
    PE
  • Specifications
    Flat cap specifications
  • Material Details
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

A highly versatile narrow-mouthed PE container.
With a flat cap.
[Materials]polyethylene (PE)

Part Number
THRB-50
THRB-100
THRB-150
THRB-200
THRB-250
THRB-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outer Diameter
(mm)
Height
(mm)
Capacity details
(ml)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 108.72

BOTTLES 1 Piece(s) 1 Day(s) - 32 87 50 4989999342710 484-6222 10 1 pc.

฿ 118.72

BOTTLES 1 Piece(s) 1 Day(s) 100 to 249 40 119 100 4989999342727 484-6176 16 1 pc.

฿ 125.23

BOTTLES 1 Piece(s) 12 Day(s) 100 to 249 45 129 150 4989999342734 484-6184 19 1 pc.

฿ 128.87

BOTTLES 1 Piece(s) 1 Day(s) 100 to 249 50 141 200 4989999342741 484-6192 23 1 pc.

฿ 135.54

BOTTLES 1 Piece(s) 1 Day(s) 250 to 499 49 167 250 4989999342758 484-6206 27 1 pc.

฿ 110.00

BOTTLES 1 Piece(s) 12 Day(s) 250 to 499 56 157 300 4989999342765 484-6214 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1