Dolly, Plastic Flat Trolley, Grand Cart, Silent

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Adopts resin low-noise casters as a quiet trolley which suppresses traveling noise.
    · Soundproof casters included to allow fixtures to be moved without having to trouble other stores when moving inside office buildings.
    · Dolly
    [Applications]
    · Very convenient for working early in the morning or late at night, as well as in residential areas, offices, shops, etc.

    Features

    ●The quiet dolly wherein the running noise is suppressed by adopting the resin made low noise caster.

    Specification

    ●Color:Blue
    ●Finished Goods 
    ●Flexible Caster, Fixed Caster x 2 each

    Materials

    ●Loading Platform: Recycled polypropylene(PP) Recycled Material 100%
    ●Caster Brackets: Resin
    ●Wheel: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat