(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Cart Width 700 mm

Drum Cart Width 700 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TDR-2

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main body: option
    Main Body
  • Trusco Code
    478-9628
  • Mass(g)
    18000(18kg)
  • Specifications
    Overall width x overall length x overall height: 700×1770×920 mm
  • Front wheel
    250 mm Pneumatic Tire
  • Rear Wheel
    125 mm Polypropylene Rubber Wheels
  • Inner width of front wheel(mm)
    510
  • Internal Capacity
    1 unit
Part Number
TDR-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 20,666.00

฿ 19,012.72

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main body: option
    Main Body
  • Trusco Code
    478-9628
  • Mass(g)
    18000(18kg)
  • Specifications
    Overall width x overall length x overall height: 700×1770×920 mm
  • Front wheel
    250 mm Pneumatic Tire
  • Rear Wheel
    125 mm Polypropylene Rubber Wheels
  • Inner width of front wheel(mm)
    510
  • Internal Capacity
    1 unit

Product Description

A drum cart.
[Features]
· It also facilitates loading 200 L drums onto a flat pallet.
· Standardly equipped with a chain for keeping steel drums in place.

Specifications of TDR-2

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main body: option
    Main Body
  • Trusco Code
    478-9628
  • Mass(g)
    18000(18kg)
  • Specifications
    Overall width x overall length x overall height: 700×1770×920 mm
  • Front wheel
    250 mm Pneumatic Tire
  • Rear Wheel
    125 mm Polypropylene Rubber Wheels
  • Inner width of front wheel(mm)
    510
  • Internal Capacity
    1 unit
Part Number
TDR-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 20,666.00

฿ 19,012.72

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1