(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Resin Hand Truck Gran Cart, Fixed Handle Type

Electro-Conductive Resin Hand Truck Gran Cart, Fixed Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,150.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-D702
TP-D802 SALE
TP-D902 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 10,150.43

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 TP-700FB 489-3328 10200(10.2kg) 1 unit

฿ 13,910.08

฿ 12,747.20

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 223 1053 130 TP-800FB、TP-X800FB 489-3361 14400(14.4kg) 1 unit

฿ 16,507.47

฿ 15,097.73

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 233 1000 130 TP-900FB、TP-X900FB 489-3409 17000(17kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Conductive Resin
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Electrically Conductive Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· A surface resistance value of about 105 Ω makes this product very convenient for moving large-size precision equipment.
· Adhesion of dust can be completely eliminated by using the conductive resin top board, making it extremely convenient in transporting precision parts.

Part Number
TP-D702
TP-D802 SALE
TP-D902 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 10,150.43

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 TP-700FB 489-3328 10200(10.2kg) 1 unit

฿ 13,910.08

฿ 12,747.20

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 223 1053 130 TP-800FB、TP-X800FB 489-3361 14400(14.4kg) 1 unit

฿ 16,507.47

฿ 15,097.73

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 233 1000 130 TP-900FB、TP-X900FB 489-3409 17000(17kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1