(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TYBPJ-100-G |
TYBPJ-125-G |
TYPMS-125NWRB-G |
TYPMS-130GU |
TYPMS-130UWE |
TYPMS-130WE |
TYS-100GU |
TYS-100NRB-G |
TYS-100UWE |
TYS-100WE |
TYSFHG-100SEL-P80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Load (kgf) |
Wheel Diameter D (mm) |
JAN Code | Trusco Code | Mass (g) |
Mounting Height H (mm) |
Mounting Pitch X×Y (mm) |
Mounting Hole Diameter P (mm) |
Wheel Width (mm) |
Material | Wheel Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,495.01 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | - | - | 4989999334739 | 489-5568 | 1020 | - | - | - | - | Nylon | Gray Rubber | 1 pc. | ||
฿ 1,723.48 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | - | - | 4989999334753 | 489-5576 | 1550 | - | - | - | - | Nylon | Gray Rubber | 1 pc. | ||
฿ 1,295.24 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | 163.2 | 125 | 4989999334654 | 489-5681 | 1600 | 174.5 | 100×56 | 11 | 34 | - | Rubber | 1 pc. | ||
฿ 1,661.09 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | 163.2 | 130 | 4989999334715 | 489-5690 | 1600 | 177 | 100×56 | 11 | 40 | - | - | 1 pc. | ||
฿ 2,424.30 |
PLYWOOD DOLLIES | 1 Piece(s) | 19 Day(s) | 163.2 | 130 | 4989999334692 | 489-5703 | 2100 | 177 | 100×56 | 11 | 35 | - | - | 1 pc. | ||
฿ 1,767.89 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | 163.2 | 130 | 4989999334678 | 489-5711 | 1700 | 177 | 100×56 | 11 | 40 | - | - | 1 pc. | ||
฿ 1,042.35 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | 102 | 100 | 4989999334630 | 489-5720 | 850 | 132 | 80×45 | 9 | 32 | - | Urethane | 1 pc. | ||
฿ 836.26 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | 122.4 | 100 | 4989999334579 | 489-5738 | 800 | 132 | 80×45 | 9 | 30 | - | Rubber | 1 pc. | ||
฿ 1,528.80 |
PLYWOOD DOLLIES | 1 Piece(s) | 19 Day(s) | 122.4 | 100 | 4989999334616 | 489-5746 | 1000 | 132 | 80×45 | 9 | 32 | - | Antistatic Urethane | 1 pc. | ||
฿ 1,124.37 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | 122.4 | 100 | 4989999334593 | 489-5754 | 950 | 132 | 80×45 | 9 | 32 | - | Electrically conductive rubber | 1 pc. | ||
฿ 564.52 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | - | - | 4989999334913 | 489-7005 | 580 | - | - | - | - | - | Elastomer | 1 pc. |
[Features]
· The swivel wheels and fixed wheels have the same installation pitch, and are installed with 1 mounting dimension. Uses a proprietary "DRS" structure. The use of double bearings also makes for smooth rotation and comfortable handling.
Part Number |
---|
TYBPJ-100-G |
TYBPJ-125-G |
TYPMS-125NWRB-G |
TYPMS-130GU |
TYPMS-130UWE |
TYPMS-130WE |
TYS-100GU |
TYS-100NRB-G |
TYS-100UWE |
TYS-100WE |
TYSFHG-100SEL-P80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Load (kgf) |
Wheel Diameter D (mm) |
JAN Code | Trusco Code | Mass (g) |
Mounting Height H (mm) |
Mounting Pitch X×Y (mm) |
Mounting Hole Diameter P (mm) |
Wheel Width (mm) |
Material | Wheel Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,495.01 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | - | - | 4989999334739 | 489-5568 | 1020 | - | - | - | - | Nylon | Gray Rubber | 1 pc. | ||
฿ 1,723.48 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | - | - | 4989999334753 | 489-5576 | 1550 | - | - | - | - | Nylon | Gray Rubber | 1 pc. | ||
฿ 1,295.24 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | 163.2 | 125 | 4989999334654 | 489-5681 | 1600 | 174.5 | 100×56 | 11 | 34 | - | Rubber | 1 pc. | ||
฿ 1,661.09 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | 163.2 | 130 | 4989999334715 | 489-5690 | 1600 | 177 | 100×56 | 11 | 40 | - | - | 1 pc. | ||
฿ 2,424.30 |
PLYWOOD DOLLIES | 1 Piece(s) | 19 Day(s) | 163.2 | 130 | 4989999334692 | 489-5703 | 2100 | 177 | 100×56 | 11 | 35 | - | - | 1 pc. | ||
฿ 1,767.89 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | 163.2 | 130 | 4989999334678 | 489-5711 | 1700 | 177 | 100×56 | 11 | 40 | - | - | 1 pc. | ||
฿ 1,042.35 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | 102 | 100 | 4989999334630 | 489-5720 | 850 | 132 | 80×45 | 9 | 32 | - | Urethane | 1 pc. | ||
฿ 836.26 |
PLYWOOD DOLLIES | 1 Piece(s) | 10 Day(s) | 122.4 | 100 | 4989999334579 | 489-5738 | 800 | 132 | 80×45 | 9 | 30 | - | Rubber | 1 pc. | ||
฿ 1,528.80 |
PLYWOOD DOLLIES | 1 Piece(s) | 19 Day(s) | 122.4 | 100 | 4989999334616 | 489-5746 | 1000 | 132 | 80×45 | 9 | 32 | - | Antistatic Urethane | 1 pc. | ||
฿ 1,124.37 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | 122.4 | 100 | 4989999334593 | 489-5754 | 950 | 132 | 80×45 | 9 | 32 | - | Electrically conductive rubber | 1 pc. | ||
฿ 564.52 |
PLYWOOD DOLLIES | 1 Piece(s) | 12 Day(s) | - | - | 4989999334913 | 489-7005 | 580 | - | - | - | - | - | Elastomer | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?