(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS-105NU |
SUS-308NU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,666.00 ฿ 62,674.43 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 100 | 485-4730 | 26000(26kg) | 1 unit | ||
฿ 97,860.00 ฿ 84,404.25 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 615 | 205 | 130 | 485-4781 | 50000(50kg) | 1 unit |
[Features]
· Since the body and caster fittings are made of SUS304, it is rust resistant and maintains cleanliness.
Part Number |
---|
SUS-105NU |
SUS-308NU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,666.00 ฿ 62,674.43 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 100 | 485-4730 | 26000(26kg) | 1 unit | ||
฿ 97,860.00 ฿ 84,404.25 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 615 | 205 | 130 | 485-4781 | 50000(50kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?