(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS-104NU |
SUS-304NU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,286.00 ฿ 58,896.68 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 100 | 485-4721 | 19000(19kg) | 1 unit | ||
฿ 89,831.00 ฿ 77,479.24 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 615 | 205 | 130 | 485-4772 | 40000(40kg) | 1 unit |
Stainless Steel Cart - One-Side Handle 2-Level Type.
[Features]
• It consists of 4 wheels caster:
- Swivel casters (can move in any direction) 2 pcs
- Rigid or Fixed caster (Can not rotate 360° move only in one direction) 2pcs
• Material used to produce:
- Casters: Polyurethane and stainless steel (SUS304)
- Structure: Stainless steel (SUS304)
• Have various sizes and uniform loads: 150 - 300 kg
[Applications]
Suitable for picking up and loading general products in industrial.
Part Number |
---|
SUS-104NU |
SUS-304NU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,286.00 ฿ 58,896.68 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 100 | 485-4721 | 19000(19kg) | 1 unit | ||
฿ 89,831.00 ฿ 77,479.24 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 615 | 205 | 130 | 485-4772 | 40000(40kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?