Stainless Steel Trolley Folding Handle Type 485 Uniform Load (kg) 150/300

Brand :
TRUSCO

Caution

    Product Description

    Stainless Steel Trolley Folding Handle Type 485 Uniform Load (kg) 150/300.
    It is a 4 wheels cart, which popularly used in industries. The folding handle is one of the benefits of this cart, which reduces the space to keep it.
    [Features]
    • It consists of 4 wheels caster :
    - Font Wheels: Swivel casters (can move in any direction) 2 pcs
    - Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
    • Material used to produce:
    - Casters: Polyurethane and stainless steel (SUS304)
    - Structure: Stainless steel (SUS304), which is rust-resistant and maintains cleanliness.
    • Have various sizes and uniform loads: 150 - 300 kg
    [Applications]
    Suitable for picking up and loading general products in industrial.

    Specification

    ●Finished Goods 
    ●Folding Handle Type
    ●Flexible Caster, Fixed Caster x 2 each
    ●With stainless steel silent caster

    Materials

    ●Loading Platform: Stainless Steel(SUS304)
    ●Handle: Stainless Steel(SUS304)
    ●Caster Brackets: Stainless Steel(SUS304)
    ●Wheel: Urethane
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat