(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Made Trolley Axle Handle Release Type with Assistant Function

Press-Made Trolley Axle Handle Release Type with Assistant Function

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 41,229.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
502NHA SALE
502NHA-B SALE
502NHAJB SALE
502NHAJB-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Internal Capacity

฿ 41,229.12

฿ 33,370.85

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Fixed Stopper 489-6335 58000(58kg) 1 unit

฿ 44,950.02

฿ 37,065.79

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Fixed Stopper, Brake 489-6343 59000(59kg) 1 unit

฿ 46,415.38

฿ 38,422.65

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Four Wheel Stopper 489-6351 60000(60kg) 1 unit

฿ 50,412.80

฿ 42,240.89

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Four Wheel Stopper, Brake 489-6360 62000(62kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1225
  • Width(mm)
    775
  • Height(mm)
    295
  • Handle Height(mm)
    1050
  • Caster Diameter(mm)
    200
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    Vinyl Chloride
  • Internal Capacity
    1 unit

Product Description

[Features]
· Step on the pedal to lock, grab the lever on the handle to unlock, and the initial power is reduced by slightly moving the trolley with the spring power at the same time.

Part Number
502NHA SALE
502NHA-B SALE
502NHAJB SALE
502NHAJB-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Internal Capacity

฿ 41,229.12

฿ 33,370.85

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Fixed Stopper 489-6335 58000(58kg) 1 unit

฿ 44,950.02

฿ 37,065.79

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Fixed Stopper, Brake 489-6343 59000(59kg) 1 unit

฿ 46,415.38

฿ 38,422.65

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Four Wheel Stopper 489-6351 60000(60kg) 1 unit

฿ 50,412.80

฿ 42,240.89

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Four Wheel Stopper, Brake 489-6360 62000(62kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1