- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of CB-1
-
- Product Type
- Transportation cart
-
- Main body: option
- Option
-
- JAN Code
- 4989999411171
-
- Trusco Code
- 489-5860
-
- Mass(g)
- 860
-
- Specifications
- Belt Dimensions: Width 25 mm × Length 4500 mm
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 3,517.59
|
RESIN PLATFORM TRUCKS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Transportation cart
-
- Main body: option
- Option
-
- JAN Code
- 4989999411171
-
- Trusco Code
- 489-5860
-
- Mass(g)
- 860
-
- Specifications
- Belt Dimensions: Width 25 mm × Length 4500 mm
-
- Internal Capacity
- 1 pc.
Product Description
[Features]
· Prevents load-collapse and falling of loads.
· The belt can be stored like a cord reel.
· Prevents belt loss and keeps it clean.
· Easy to operate.
[Applications]
· For safe transport of products.
Specifications of CB-1
-
- Product Type
- Transportation cart
-
- Main body: option
- Option
-
- JAN Code
- 4989999411171
-
- Trusco Code
- 489-5860
-
- Mass(g)
- 860
-
- Specifications
- Belt Dimensions: Width 25 mm × Length 4500 mm
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 3,517.59
|
RESIN PLATFORM TRUCKS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Prevents load collapse and luggage fall.
●Belt can be stored like a code reel.
●Prevent losing or dirty belts.
●Operation is simple.Specification
●SPQ(piece):1
●Belts Dimension: W 25mm x L 4500mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?