(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-702-THB |
TP-902-THB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Trusco Code | Mass (g) |
Box Size length x width x height (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,839.61 ฿ 13,340.34 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 900 | 489-2950 | 8900(8.9kg) | 600×470×580 | 1 unit | ||
฿ 22,667.62 ฿ 17,633.14 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 10 Day(s) | 400 | 900 | 605 | 230 | 1000 | 489-3247 | 15100(15.1kg) | 770×600×600 | 1 unit |
[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.
· Convenient for cargo collection and delivery of small loads on a dolly.
Part Number |
---|
TP-702-THB |
TP-902-THB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Trusco Code | Mass (g) |
Box Size length x width x height (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,839.61 ฿ 13,340.34 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 900 | 489-2950 | 8900(8.9kg) | 600×470×580 | 1 unit | ||
฿ 22,667.62 ฿ 17,633.14 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 10 Day(s) | 400 | 900 | 605 | 230 | 1000 | 489-3247 | 15100(15.1kg) | 770×600×600 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?