(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Platform Truck, Silent (With Hand Truck Box / Uniform Load 200 kg)

Resin Platform Truck, Silent (With Hand Truck Box / Uniform Load 200 kg)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TP-X702-THBC

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    183
  • Handle Height(mm)
    913
  • Trusco Code
    489-3611
  • Mass(g)
    9400(9.4kg)
  • Box Size length x width x height(mm)
    600×450×450
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Low-noise rubber
  • Internal Capacity
    1 unit
Part Number
TP-X702-THBC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 21,367.74

฿ 16,305.72

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    183
  • Handle Height(mm)
    913
  • Trusco Code
    489-3611
  • Mass(g)
    9400(9.4kg)
  • Box Size length x width x height(mm)
    600×450×450
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Low-noise rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Adopts resin low-noise casters as a quiet trolley which suppresses traveling noise.
· It is convenient for storage and transportation of fresh food.

Specifications of TP-X702-THBC

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    183
  • Handle Height(mm)
    913
  • Trusco Code
    489-3611
  • Mass(g)
    9400(9.4kg)
  • Box Size length x width x height(mm)
    600×450×450
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Low-noise rubber
  • Internal Capacity
    1 unit
Part Number
TP-X702-THBC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 21,367.74

฿ 16,305.72

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1