(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, Silent, Value Type, Folding Handle Type

Plastic Trolley, Grand Cart, Silent, Value Type, Folding Handle Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TP-701K

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Color
    Blue
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    163
  • Handle Height(mm)
    893
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    TP-X700FB
  • JAN Code
    4989999412529
  • Trusco Code
    489-2895
  • Mass(g)
    9400(9.4kg)
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit
Part Number
TP-701K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,753.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Color
    Blue
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    163
  • Handle Height(mm)
    893
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    TP-X700FB
  • JAN Code
    4989999412529
  • Trusco Code
    489-2895
  • Mass(g)
    9400(9.4kg)
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· It uses low-noise casters with radial ball bearings on the swivel and axle parts.
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.

Specifications of TP-701K

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Color
    Blue
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    163
  • Handle Height(mm)
    893
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    TP-X700FB
  • JAN Code
    4989999412529
  • Trusco Code
    489-2895
  • Mass(g)
    9400(9.4kg)
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit
Part Number
TP-701K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,753.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Noise reduction casters with radial ball bearings are adopted for the turning part and shaft part.

Specification

●Equal Load(kg):200
●Noise Level(dB):45
●L x W x H(mm):718 x 468 x 163
●Handle Height(mm):893
●Caster Diameter(mm):100
●Compatible Stoppers:TP-700FB
●Flexible Caster, Fixed Caster x 2 each
●Finished Goods

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel 
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel 
●Wheel: Elastomer