Plastic Trolley, Grand Cart, Silent, Value Type, Fixed Handle Type

Brand :
TRUSCO
Caution
Product Description
[Features]
· It uses low-noise casters with radial ball bearings on the swivel and axle parts.
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.
Features
●Noise reduction casters with radial ball bearings are adopted for the turning part and shaft part.Specification
●Equal Load(kg):200●Noise Level(dB):45
●L x W x H(mm):718 x 468 x 163
●Handle Height(mm):893
●Caster Diameter(mm):100
●Compatible Stoppers:TP-700FB
●Flexible Caster, Fixed Caster x 2 each
●Assembly Type
Materials
●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Elastomer