(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, Fixed Handle Type / with Stopper

Plastic Trolley, Grand Cart, Fixed Handle Type / with Stopper

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,138.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-702S
TP-802S
TP-902S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 8,138.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 200 718 468 170 900 100 TP-700FB 4989999412574 489-2941 10100(10.1kg) 1 unit

฿ 10,770.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 300 800 535 220 1050 125 TP-800FB 4989999412673 489-3107 14500(14.5kg) 1 unit

฿ 12,251.00

฿ 11,270.92

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 400 900 605 230 1000 125 TP-900FB 4989999412772 489-3239 16800(16.8kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.

Part Number
TP-702S
TP-802S
TP-902S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 8,138.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 200 718 468 170 900 100 TP-700FB 4989999412574 489-2941 10100(10.1kg) 1 unit

฿ 10,770.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 300 800 535 220 1050 125 TP-800FB 4989999412673 489-3107 14500(14.5kg) 1 unit

฿ 12,251.00

฿ 11,270.92

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 400 900 605 230 1000 125 TP-900FB 4989999412772 489-3239 16800(16.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Regenerated polypropylene resin is used for environmentally friendly dolly.
●The brake is applied when stepping on the stopper, and the brake is released when the stopper is bounced up.

Specification

●Assembly Type
●Fixed Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber