Plastic Trolley, Grand Cart, Folding Handle Type / with Stopper

Brand :
TRUSCO

Caution

    Product Description

    Hand truck with stopper, featuring a robust rib structure.
    [Features]
    · Durable resin dolly with a robust rib structure.
    · Environmentally friendly item that uses recycled polypropylene resin.
    · Since it has a stopper, the hand truck will not move while loading.
    · Stepping on the stopper will apply the brake and releasing the stopper will release the brake.
    [Applications]
    · Ideal for cargo transport in factories and logistics services.

    Features

    ●Regenerated polypropylene resin is used for environmentally friendly dolly.
    ●The brake is applied when stepping on the stopper, and the brake is released when the stopper is bounced up.

    Specification

    ●Finished Goods
    ●Folding Handle Type
    ●Flexible Caster, Fixed Caster x 2 each

    Materials

    ●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
    ●Handle: Steel
    ●Handle Surface Treatment: Powder Coating
    ●Caster Brackets: Steel
    ●Wheel: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat