Plastic Trolley, Grand Cart, Folding Handle Type

Brand :
TRUSCO

Caution

    Product Description

    Plastic Trolley, Grand Cart, Folding Handle Type.
    It is a 4 wheels cart, It is popularly used in industries. The folding handle is one of the benefits of this cart, which reduces the space to keep it.
    [Features]
    It consists of 4 wheels caster
    • Font Wheels: Swivel casters (can move in any direction) 2 pcs
    • Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
    • Material used to produce:
    - Casters: Gray rubber, Low noise (59.3 DB), and non-marking on the floor
    - Loading Platform: Recycled Polypropylene(PP) Recycled 100% and the rib structures
    • Have various sizes and uniform loads: 200 - 400 kg
    [Applications]
    Suitable for picking up and loading general products in industrial.

    Features

    ●Regenerated polypropylene resin is used for environmentally friendly dolly.

    Specification

    ●Finished Goods
    ●Folding Handle Type
    ●Flexible Caster, Fixed Caster x 2 each

    Materials

    ●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
    ●Handle: Steel
    ●Handle Surface Treatment: Powder Coating
    ●Caster Brackets: Steel
    ●Wheel: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plastic Trolley, Grand Cart, Folding Handle Type | TRUSCO | MISUMI Thailand