Plastic Trolley, Optional Accessories for Weego, Replacement Caster for Weego

Brand :
TRUSCO

Caution

    Product Description

    Optional Accessories for Weego, Replacement Caster for Weego.
    It is a spare part for Weego cart. The diameter of this wheel is 75 mm.
    [Features]
    • It has 2 types of wheels
    - Rigid or Fixed caster (Can not rotate 360° move only in one direction)
    - Swivel casters (can move in any direction)
    • Low noise type.
    • Material used to produce
    - Caster frame: Steel
    - Caster wheel: Elastomer
    • Color : Green and White
    [Applications]
    Suitable for Weego cart series.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat