(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Optional Accessories for Weego, Anti-Collapse Net for Weego

Plastic Trolley, Optional Accessories for Weego, Anti-Collapse Net for Weego

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WEE-NET

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Color
    Gray
  • JAN Code
    4989999363777
  • Trusco Code
    484-7610
  • Mass(g)
    270
  • Specifications
    Net Size: 500 x 600 mm, Mesh: 50 mm
  • Internal Capacity
    1 pc.
Part Number
WEE-NET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 382.34

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Color
    Gray
  • JAN Code
    4989999363777
  • Trusco Code
    484-7610
  • Mass(g)
    270
  • Specifications
    Net Size: 500 x 600 mm, Mesh: 50 mm
  • Internal Capacity
    1 pc.

Product Description

[Features]
· The net flexibly fits onto the load items in accordance with its volume.
[Applications]
· Luggage retention net that can be used with Weego.

Specifications of WEE-NET

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Color
    Gray
  • JAN Code
    4989999363777
  • Trusco Code
    484-7610
  • Mass(g)
    270
  • Specifications
    Net Size: 500 x 600 mm, Mesh: 50 mm
  • Internal Capacity
    1 pc.
Part Number
WEE-NET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 382.34

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1