(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cabinet Wagon TWVES Type (with 3 Lock Safety Device)

Cabinet Wagon TWVES Type (with 3 Lock Safety Device)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 69,579.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWVES-901-O
TWVES-902-O
TWVES-903-O
TWVES-904-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)

฿ 75,644.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 0, medium x 5, deep x 0 478-9946 78700(78.7kg)

฿ 76,147.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 2, medium x 1, deep x 2 478-9954 76100(76.1kg)

฿ 69,579.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 3, medium x 3, deep x 0 478-9962 81700(81.7kg)

฿ 74,640.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 1, medium x 3, deep x 1 478-9971 75100(75.1kg)

Basic Specifications

  • Frontage(mm)
    700
  • Depth(mm)
    580
  • Height(mm)
    895
  • Maximum Load(kg/unit)
    300
  • Color
    Orange
  • Uniform Load Capacity(kg/stage)
    100
  • Specifications
    Finished product
  • Top Panel
    Rubber Mat Upholstery (Black/1.5 mm)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper): 100 mm (2 Pieces)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory
    Partition: 2 partitions and 6 dividers per drawer

Product Description

[Features]
· This wagon is coated with heat-cured acrylic resin for excellent resistance to corrosion, color fading, and chemicals.
· All-lock mechanism.
· The construction is completely locked, and a latch is included to prevent unauthorized drawer opening.
· The latch will be released with one touch when pulling drawers open, and thus opening and closing drawers is easy.
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
[Applications]
· Ideal for automobile maintenance, factory, gas station, etc.

Part Number
TWVES-901-O
TWVES-902-O
TWVES-903-O
TWVES-904-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)

฿ 75,644.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 0, medium x 5, deep x 0 478-9946 78700(78.7kg)

฿ 76,147.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 2, medium x 1, deep x 2 478-9954 76100(76.1kg)

฿ 69,579.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 3, medium x 3, deep x 0 478-9962 81700(81.7kg)

฿ 74,640.00

STEEL WAGONS 1 Piece(s) 40 Day(s) Number of drawers: shallow x 1, medium x 3, deep x 1 478-9971 75100(75.1kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1