(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CPE3-R672 |
CPE3-R692 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 18,634.04 ฿ 15,503.52 |
STAINLESS WAGONS | 1 Piece(s) | 10 Day(s) | 750 | 500 | 488-1222 | 10700(10.7kg) | 1 unit | ||
฿ 21,668.77 ฿ 18,084.76 |
STAINLESS WAGONS | 1 Piece(s) | 10 Day(s) | 900 | 600 | 488-1231 | 12700(12.7kg) | 1 unit |
[Features]
· A rack with a stainless steel adjuster.
Part Number |
---|
CPE3-R672 |
CPE3-R692 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 18,634.04 ฿ 15,503.52 |
STAINLESS WAGONS | 1 Piece(s) | 10 Day(s) | 750 | 500 | 488-1222 | 10700(10.7kg) | 1 unit | ||
฿ 21,668.77 ฿ 18,084.76 |
STAINLESS WAGONS | 1 Piece(s) | 10 Day(s) | 900 | 600 | 488-1231 | 12700(12.7kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?