(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Phoenix Wagon (SUS304/Entirely Made from Stainless Steel) Height 740 mm

Clean Phoenix Wagon (SUS304/Entirely Made from Stainless Steel) Height 740 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 28,857.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE3-763SC SALE
CPE3-773SC SALE
CPE3-793SC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 28,857.20

฿ 23,968.79

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 488-1001 14700(14.7kg) 1 unit

฿ 33,034.38

฿ 27,494.51

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 488-1036 17700(17.7kg) 1 unit

฿ 37,601.97

฿ 31,367.56

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 488-1061 20800(20.8kg) 1 unit

Basic Specifications

  • Height(mm)
    740
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· By making the caster bracket also stainless steel, rust preventive performance and chemical resistance are higher.

Part Number
CPE3-763SC SALE
CPE3-773SC SALE
CPE3-793SC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 28,857.20

฿ 23,968.79

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 488-1001 14700(14.7kg) 1 unit

฿ 33,034.38

฿ 27,494.51

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 488-1036 17700(17.7kg) 1 unit

฿ 37,601.97

฿ 31,367.56

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 488-1061 20800(20.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1