(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Phoenix Wagon (SUS304) Height 740 mm

Clean Phoenix Wagon (SUS304) Height 740 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 26,563.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE3-763 SALE
CPE3-773 SALE
CPE3-793 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,563.79

฿ 22,124.98

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 488-0994 14700(14.7kg) 1 unit

฿ 30,727.43

฿ 25,648.19

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 488-1028 17700(17.7kg) 1 unit

฿ 35,280.43

฿ 29,522.66

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 488-1052 20800(20.8kg) 1 unit

Basic Specifications

  • Height(mm)
    740
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· By making the caster bracket steel, purchasing a stainless steel wagon is easier.
· Shelf is made from SUS304 so is resistant to rust.

Part Number
CPE3-763 SALE
CPE3-773 SALE
CPE3-793 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,563.79

฿ 22,124.98

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 488-0994 14700(14.7kg) 1 unit

฿ 30,727.43

฿ 25,648.19

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 488-1028 17700(17.7kg) 1 unit

฿ 35,280.43

฿ 29,522.66

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 488-1052 20800(20.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless Steel Trolley has become cheap by using steel caster brackets.
●Shelf board is SUS304 so it is hard to rust.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):100
●Number of Stages(stage):3
●Shelf Board: Shelf board with Fall Prevention(for both front and back)
●Anti-spill Height: 50mm
●Shelf Board Adjustable Pitch: 25mm
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)

Materials

●Main Body: Stainless Steel(SUS304)
●Bushing: Conductive Resin
●Caster Brackets: Steel
●Wheel: Nylon Urethane