(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Mold Rack, Single Unit Type

Metal Mold Rack, Single Unit Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M10-7363KA-NG

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    980
  • Depth(mm)
    640
  • Height(mm)
    2120
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Details Type
    Assembly type
  • Trusco Code
    484-3746
  • JAN Code
    4989999745252
  • Mass
    115kg
  • Specifications
    3-shelf Table, 1 Tabletop
  • Maximum Load(t/unit)
    4
  • Amount Of Content
    1 unit
Part Number
M10-7363KA-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 53,021.00

฿ 48,779.32

PLASTIC RACKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    980
  • Depth(mm)
    640
  • Height(mm)
    2120
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Details Type
    Assembly type
  • Trusco Code
    484-3746
  • JAN Code
    4989999745252
  • Mass
    115kg
  • Specifications
    3-shelf Table, 1 Tabletop
  • Maximum Load(t/unit)
    4
  • Amount Of Content
    1 unit

Product Description

[Features]
· A dedicated rack that allows small and medium metal molds to be stored by using a hand lift.
· Drastically reduced costs compared to conventional slide racks.
· Molds can be placed on and removed from each shelf.
· Easy to handle by your currently used forklift or manual lift.

Specifications of M10-7363KA-NG

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    980
  • Depth(mm)
    640
  • Height(mm)
    2120
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Details Type
    Assembly type
  • Trusco Code
    484-3746
  • JAN Code
    4989999745252
  • Mass
    115kg
  • Specifications
    3-shelf Table, 1 Tabletop
  • Maximum Load(t/unit)
    4
  • Amount Of Content
    1 unit
Part Number
M10-7363KA-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 53,021.00

฿ 48,779.32

PLASTIC RACKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1