(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon Rack Type 100 kg Type Height 772 mm

Phoenix Wagon Rack Type 100 kg Type Height 772 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,655.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-R963-W
PEW-R963-YG
PEW-R973-W
PEW-R973-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 9,655.91

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 600 400 White 518 488-5449 13.6kg 1 unit

฿ 9,655.91

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 600 400 Young Green 518 488-5457 13.6kg 1 unit

฿ 10,779.69

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 750 500 White 668 488-5481 19.1kg 1 unit

฿ 10,779.69

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 750 500 Young Green 668 488-5490 19.1kg 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    772
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can also be used as a solid shelf by turning the shelf board upside-down.

Part Number
PEW-R963-W
PEW-R963-YG
PEW-R973-W
PEW-R973-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 9,655.91

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 600 400 White 518 488-5449 13.6kg 1 unit

฿ 9,655.91

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 600 400 Young Green 518 488-5457 13.6kg 1 unit

฿ 10,779.69

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 750 500 White 668 488-5481 19.1kg 1 unit

฿ 10,779.69

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 750 500 Young Green 668 488-5490 19.1kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1