Phoenix Rack (with Urethane Casters) 150 kg Type Height 1,011 mm

Brand :
TRUSCO

Caution

    Product Description

    Phoenix Rack/150kg/H: 1011mm
    [Specifications]
    Connecting type Standalone Type
    Height: 1011mm
    Number of Top/Bottom Shelf Levels: 3 Level
    Product Type: Lightweight Type Up to 200 kg
    Uniform Load Capacity: 150 Kg/Grade
    Details Type: Assembly type
    Color: White
    Shelf Board Adjustment Pitch: 25mm
    Surface Treatment: Antibacterial Powder Coating
    Amount Of Content: 1 unit
    [Material]
    Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Phoenix Rack (with Urethane Casters) 150 kg Type Height 1,011 mm | TRUSCO | MISUMI Thailand