(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phoenix Rack 150 kg Type Height 880 mm

Phoenix Rack 150 kg Type Height 880 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 13,557.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PER-3443-W SALE
PER-3463-W SALE
PER-3543-W SALE
PER-3563-W SALE
PER-3643-W SALE
PER-3663-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 13,557.00

฿ 12,345.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 1118 484-4696 26.6kg 1 unit

฿ 14,444.00

฿ 13,288.48

STEEL SHELVING FOR PIPE 1 Piece(s) 1 Day(s) 1200 600 1118 484-4718 31.2kg 1 unit

฿ 14,721.00

฿ 13,543.32

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 1418 484-4734 31.2kg 1 unit

฿ 16,761.00

฿ 15,420.12

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 1418 484-4751 40.2kg 1 unit

฿ 15,753.00

฿ 14,492.76

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 1718 484-4777 35.9kg 1 unit

฿ 17,932.00

฿ 16,497.44

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 1718 484-4793 46.5kg 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    880
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
  • Amount Of Content
    1 unit

Product Description

Pipe type rack with an easily mounted bushing.
[Features]
· Easy to assemble, excellent design, and antibacterial properties.
· Powder coated with environmentally friendly antibacterial agent.

Part Number
PER-3443-W SALE
PER-3463-W SALE
PER-3543-W SALE
PER-3563-W SALE
PER-3643-W SALE
PER-3663-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 13,557.00

฿ 12,345.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 1118 484-4696 26.6kg 1 unit

฿ 14,444.00

฿ 13,288.48

STEEL SHELVING FOR PIPE 1 Piece(s) 1 Day(s) 1200 600 1118 484-4718 31.2kg 1 unit

฿ 14,721.00

฿ 13,543.32

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 1418 484-4734 31.2kg 1 unit

฿ 16,761.00

฿ 15,420.12

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 1418 484-4751 40.2kg 1 unit

฿ 15,753.00

฿ 14,492.76

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 1718 484-4777 35.9kg 1 unit

฿ 17,932.00

฿ 16,497.44

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 1718 484-4793 46.5kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Number of Shelf Stages(stage):3
●Color: White