(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phoenix Rack 150 kg Type Height 1500 mm

Phoenix Rack 150 kg Type Height 1500 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,662.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PER-5443-W SALE
PER-5444-W SALE
PER-5463-W SALE
PER-5464-W SALE
PER-5543-W SALE
PER-5544-W SALE
PER-5563-W SALE
PER-5564-W SALE
PER-5643-W SALE
PER-5644-W SALE
PER-5663-W SALE
PER-5664-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 20,662.62

฿ 16,368.93

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 3 1118 484-5056 28.4kg 1 unit

฿ 23,792.39

฿ 18,810.26

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 4 1118 484-5072 35.5kg 1 unit

฿ 21,907.94

฿ 17,318.23

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 3 1118 484-5099 33.0kg 1 unit

฿ 25,147.94

฿ 20,073.09

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 4 1118 484-5111 41.6kg 1 unit

฿ 22,267.94

฿ 17,571.63

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 3 1418 484-5137 33.0kg 1 unit

฿ 25,630.48

฿ 20,412.11

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 4 1418 484-5153 41.6kg 1 unit

฿ 24,293.97

฿ 19,447.32

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 3 1418 484-5170 41.9kg 1 unit

฿ 28,329.53

฿ 22,932.75

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 4 1418 484-5196 53.6kg 1 unit

฿ 23,282.54

฿ 18,495.65

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 3 1718 484-5218 37.6kg 1 unit

฿ 26,982.23

฿ 21,631.65

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 4 1718 484-5234 47.8kg 1 unit

฿ 25,579.05

฿ 20,693.45

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 3 1718 484-5251 48.3kg 1 unit

฿ 29,178.77

฿ 24,583.11

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 4 1718 484-5277 62.0kg 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    1500
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
  • Amount Of Content
    1 unit

Product Description

A pipe shelf that is easy to assemble and has excellent design and antibacterial properties.
[Features]
·Antimicrobial powder coated finish.
·Strut: Chrome plated finish.
·Bush: Uses chrome plated pipe. The bushing is fixed with two grooves on the strut, making it extremely strong.
·Adjuster: ⌀40 (40 mm diameter) plastic adjuster.

Part Number
PER-5443-W SALE
PER-5444-W SALE
PER-5463-W SALE
PER-5464-W SALE
PER-5543-W SALE
PER-5544-W SALE
PER-5563-W SALE
PER-5564-W SALE
PER-5643-W SALE
PER-5644-W SALE
PER-5663-W SALE
PER-5664-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 20,662.62

฿ 16,368.93

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 3 1118 484-5056 28.4kg 1 unit

฿ 23,792.39

฿ 18,810.26

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 4 1118 484-5072 35.5kg 1 unit

฿ 21,907.94

฿ 17,318.23

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 3 1118 484-5099 33.0kg 1 unit

฿ 25,147.94

฿ 20,073.09

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 4 1118 484-5111 41.6kg 1 unit

฿ 22,267.94

฿ 17,571.63

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 3 1418 484-5137 33.0kg 1 unit

฿ 25,630.48

฿ 20,412.11

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 4 1418 484-5153 41.6kg 1 unit

฿ 24,293.97

฿ 19,447.32

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 3 1418 484-5170 41.9kg 1 unit

฿ 28,329.53

฿ 22,932.75

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 4 1418 484-5196 53.6kg 1 unit

฿ 23,282.54

฿ 18,495.65

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 3 1718 484-5218 37.6kg 1 unit

฿ 26,982.23

฿ 21,631.65

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 4 1718 484-5234 47.8kg 1 unit

฿ 25,579.05

฿ 20,693.45

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 3 1718 484-5251 48.3kg 1 unit

฿ 29,178.77

฿ 24,583.11

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 4 1718 484-5277 62.0kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1