Light/Medium-Duty Boltless Shelving, M2 Type, Single Type (200 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    ·It has a boltless structure that does not use a single bolt, making disassembly and assembly work easy, greatly reducing work time.
    ·Shelves can be freely adjusted and changed at 25 mm pitches.
    ·If the height and depth are the same, they can be added. In addition, cost reduction can be achieved by using the strut as a support.
    ·It has an excellent cross-sectional structure and uses a C-shaped support that is strong against loads and side twists.
    ·The use of a resin base does not damage the floor.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Light/Medium-Duty Boltless Shelving, M2 Type, Single Type (200 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support) | TRUSCO | MISUMI Thailand