(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tension Bolt (Steel)

Tension Bolt (Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 160.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDB-0840
TDB-0860
TDB-0880
TDB-10100
TDB-1050
TDB-1070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter L
(mm)
H
(mm)
B
(mm)
T
(mm)
L1
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 160.29

EYE BOLTS 1 Piece(s) 1 Day(s) M8 8 15 40 6 27 4989999270457 275-8199 24 1 pc.

฿ 170.90

EYE BOLTS 1 Piece(s) 1 Day(s) M8 8 15 60 13 40 4989999270464 275-8202 30 1 pc.

฿ 183.92

EYE BOLTS 1 Piece(s) 1 Day(s) M8 8 15 80 13 60 4989999270471 275-8211 36 1 pc.

฿ 324.19

EYE BOLTS 1 Piece(s) 1 Day(s) M10 10 18 100 42 50 4989999270501 275-8245 75 1 pc.

฿ 188.50

EYE BOLTS 1 Piece(s) 1 Day(s) M10 10 18 50 12 30 4989999270488 275-8229 46 1 pc.

฿ 192.91

EYE BOLTS 1 Piece(s) 1 Day(s) M10 10 18 70 12 50 4989999270495 275-8237 55 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Steel (SWCH10R)
  • Specifications
    With Hex Nut
  • Surface Treatment
    Bright Chromate Plating finishing
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Same shape as an eye bolt but has a smaller ring on the head.
[Applications]
· Called "butterfly bolt" or "swing bolt," it is not for hanging objects, but for adjustment.

Part Number
TDB-0840
TDB-0860
TDB-0880
TDB-10100
TDB-1050
TDB-1070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter L
(mm)
H
(mm)
B
(mm)
T
(mm)
L1
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 160.29

EYE BOLTS 1 Piece(s) 1 Day(s) M8 8 15 40 6 27 4989999270457 275-8199 24 1 pc.

฿ 170.90

EYE BOLTS 1 Piece(s) 1 Day(s) M8 8 15 60 13 40 4989999270464 275-8202 30 1 pc.

฿ 183.92

EYE BOLTS 1 Piece(s) 1 Day(s) M8 8 15 80 13 60 4989999270471 275-8211 36 1 pc.

฿ 324.19

EYE BOLTS 1 Piece(s) 1 Day(s) M10 10 18 100 42 50 4989999270501 275-8245 75 1 pc.

฿ 188.50

EYE BOLTS 1 Piece(s) 1 Day(s) M10 10 18 50 12 30 4989999270488 275-8229 46 1 pc.

฿ 192.91

EYE BOLTS 1 Piece(s) 1 Day(s) M10 10 18 70 12 50 4989999270495 275-8237 55 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1