(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Eyebolt (Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 53.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAB-10150L
TAB-1080L
TAB-12100L
TAB-12200L
TAB-630L
TAB-640L
TAB-840L
TAB-870L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
T
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 107.00

EYEBOLTS 1 Piece(s) Same day 0.07 M10 8.8 25 42.6 150 50 4989999271003 275-7729 134 0.73 1 pc.

฿ 99.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.07 M10 8.8 25 42.6 80 50 4989999270990 275-7711 100 0.73 1 pc.

฿ 145.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.1 M12 10.5 32 53 100 60 4989999271010 275-7737 174 0.98 1 pc.

฿ 161.00

EYE BOLTS 1 Piece(s) 14 Day(s) 0.1 M12 10.5 32 53 200 60 4989999271027 275-7745 241 0.98 1 pc.

฿ 67.18

EYEBOLTS 1 Piece(s) Same day 0.02 M6 5.2 15 25.4 30 25 4989999270952 275-7672 18 0.20 1 pc.

฿ 70.02

EYEBOLTS 1 Piece(s) Same day 0.02 M6 5.2 15 25.4 50 40 4989999270969 275-7681 22 0.20 1 pc.

฿ 53.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.06 M8 7 20 34 40 30 4989999270976 275-7699 41 0.63 1 pc.

฿ 56.00

EYEBOLTS 1 Piece(s) Same day 0.06 M8 7 20 34 70 50 4989999270983 275-7702 51 0.63 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Steel (SS400)
  • Specifications
    With Hex Nut
  • Surface Treatment
    Bright Chromate Plating finishing
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Long neck allows it to be used with thick materials.
[Applications]
· General cargo handling such as suspension of machinery and appliances.

Part Number
TAB-10150L
TAB-1080L
TAB-12100L
TAB-12200L
TAB-630L
TAB-640L
TAB-840L
TAB-870L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
T
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 107.00

EYEBOLTS 1 Piece(s) Same day 0.07 M10 8.8 25 42.6 150 50 4989999271003 275-7729 134 0.73 1 pc.

฿ 99.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.07 M10 8.8 25 42.6 80 50 4989999270990 275-7711 100 0.73 1 pc.

฿ 145.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.1 M12 10.5 32 53 100 60 4989999271010 275-7737 174 0.98 1 pc.

฿ 161.00

EYE BOLTS 1 Piece(s) 14 Day(s) 0.1 M12 10.5 32 53 200 60 4989999271027 275-7745 241 0.98 1 pc.

฿ 67.18

EYEBOLTS 1 Piece(s) Same day 0.02 M6 5.2 15 25.4 30 25 4989999270952 275-7672 18 0.20 1 pc.

฿ 70.02

EYEBOLTS 1 Piece(s) Same day 0.02 M6 5.2 15 25.4 50 40 4989999270969 275-7681 22 0.20 1 pc.

฿ 53.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.06 M8 7 20 34 40 30 4989999270976 275-7699 41 0.63 1 pc.

฿ 56.00

EYEBOLTS 1 Piece(s) Same day 0.06 M8 7 20 34 70 50 4989999270983 275-7702 51 0.63 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the bottom of the neck is long, it can be used for thick parts.

Usage

●For general cargo handling, such as lifting machine and equipment.

Specification

●With hexagon nut

Materials

●Steel 
●Surface Treatment: Unichrome