(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Bolt (Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 105.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAB-06M
TAB-08M
TAB-012
TAB-038
TAB-058
TAB-10M
TAB-12M
TAB-16M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 132.00

EYEBOLTS 1 Piece(s) Same day 0.06 M6 x 1.0 5 16 26 12.5 4989999271034 275-7591 15 0.58 1 pc.

฿ 135.00

EYE BOLTS 1 Piece(s) Same day 0.08 M8 x 1.25 6.3 20 33.3 15 4989999271041 275-7605 30 0.78 1 pc.

฿ 122.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.22 W1/2 10 30 51.0 22 4989999271096 275-7656 120 2.15 1 pc.

฿ 105.00

EYEBOLTS 1 Piece(s) Same day 0.15 W3/8 8 25 41.5 18 4989999271089 275-7648 60 1.47 1 pc.

฿ 223.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.45 W5/8 12.5 35 60 27 4989999271102 275-7664 220 4.41 1 pc.

฿ 139.00

EYEBOLTS 1 Piece(s) 12 Day(s) 0.15 M10 x 1.5 8 25 41.5 18 4989999271058 275-7613 60 1.47 1 pc.

฿ 147.00

EYEBOLTS 1 Piece(s) Same day 0.22 M12×1.75 10 30 51.0 22 4989999271065 275-7621 120 2.15 1 pc.

฿ 179.00

EYEBOLTS 1 Piece(s) Same day 0.45 M16×2.0 12.5 35 60 27 4989999271072 275-7630 220 4.41 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Steel (SS400)
  • Specifications
    With Hex Nut
  • Surface Treatment
    Bright Chromate Plating finishing
  • Amount Of Content
    1 pc.

Product Description

Eyebolt with ring-shaped bolt head through which ropes, chains, or wires can be passed for use.
[Features]
· Handy as it comes with a nut.
[Applications]
· Used for general cargo handling such as suspension of machinery and appliances.

Part Number
TAB-06M
TAB-08M
TAB-012
TAB-038
TAB-058
TAB-10M
TAB-12M
TAB-16M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 132.00

EYEBOLTS 1 Piece(s) Same day 0.06 M6 x 1.0 5 16 26 12.5 4989999271034 275-7591 15 0.58 1 pc.

฿ 135.00

EYE BOLTS 1 Piece(s) Same day 0.08 M8 x 1.25 6.3 20 33.3 15 4989999271041 275-7605 30 0.78 1 pc.

฿ 122.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.22 W1/2 10 30 51.0 22 4989999271096 275-7656 120 2.15 1 pc.

฿ 105.00

EYEBOLTS 1 Piece(s) Same day 0.15 W3/8 8 25 41.5 18 4989999271089 275-7648 60 1.47 1 pc.

฿ 223.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.45 W5/8 12.5 35 60 27 4989999271102 275-7664 220 4.41 1 pc.

฿ 139.00

EYEBOLTS 1 Piece(s) 12 Day(s) 0.15 M10 x 1.5 8 25 41.5 18 4989999271058 275-7613 60 1.47 1 pc.

฿ 147.00

EYEBOLTS 1 Piece(s) Same day 0.22 M12×1.75 10 30 51.0 22 4989999271065 275-7621 120 2.15 1 pc.

฿ 179.00

EYEBOLTS 1 Piece(s) Same day 0.45 M16×2.0 12.5 35 60 27 4989999271072 275-7630 220 4.41 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the head of the bolt has a ring shape, can be used through rope, chain, wire, etc.

Usage

●For general cargo handling, such as lifting machine and equipment.

Specification

●With hexagon nut

Materials

●Steel 
●Surface Treatment: Unichrome