(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Type Long Eyebolt (Stainless Steel)

K Type Long Eyebolt (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 353.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLK-6M60
TLK-8M60
TLK-10M80
TLK-12M100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
A
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 353.52

EYE BOLTS 1 Piece(s) 12 Day(s) 0.05 M6 x 1.0 5.5 16 31 60 13 4989999285895 328-6223 30 0.49 1 pc.

฿ 449.94

EYE BOLTS 1 Piece(s) 1 Day(s) 0.08 M8 x 1.25 7 19 39 60 16 4989999285901 328-6231 63 0.78 1 pc.

฿ 618.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.15 M10 x 1.5 8 24 48 80 20 4989999285918 328-6240 118 1.47 1 pc.

฿ 1,008.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.22 M12×1.75 10 30 60 100 25 4989999285925 328-6258 222 2.16 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Stainless Steel (SUS304)
  • Specifications
    With hex nuts, round washers
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Long neck allows it to be used with thick materials.
[Applications]
· General cargo handling such as suspension of machinery and appliances.

Part Number
TLK-6M60
TLK-8M60
TLK-10M80
TLK-12M100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
A
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 353.52

EYE BOLTS 1 Piece(s) 12 Day(s) 0.05 M6 x 1.0 5.5 16 31 60 13 4989999285895 328-6223 30 0.49 1 pc.

฿ 449.94

EYE BOLTS 1 Piece(s) 1 Day(s) 0.08 M8 x 1.25 7 19 39 60 16 4989999285901 328-6231 63 0.78 1 pc.

฿ 618.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.15 M10 x 1.5 8 24 48 80 20 4989999285918 328-6240 118 1.47 1 pc.

฿ 1,008.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.22 M12×1.75 10 30 60 100 25 4989999285925 328-6258 222 2.16 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1