(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Eyebolt (Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 115.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TIB-2ML
TIB-3ML
TIB-4ML
TIB-5ML
TIB-6ML
TIB-8ML
TIB-10ML
TIB-12ML
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
T
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 162.00

EYE BOLTS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.01 M2×0.4 1.7 8.5 13 27 23 4989999274004 274-9343 2 0.10 1 Bag (2 pcs)

฿ 187.00

EYE BOLTS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.02 M3 x 0.5 2.6 9 17 31 30 4989999274011 274-9351 8 0.15 1 Bag (2 pcs)

฿ 115.00

EYEBOLTS 1 Piece(s) - Same day 0.02 M4 x 0.7 3.5 10 20 40 38 4989999274028 274-9360 8 0.20 1 Bag (1 pc)

฿ 142.00

EYE BOLTS 1 Piece(s) - 12 Day(s) 0.03 M5×0.8 4.3 13 26 52 47 4989999274035 274-9378 15 0.29 1 Bag (1 pc)

฿ 155.00

EYE BOLTS 1 Piece(s) - 12 Day(s) 0.05 M6 x 1.0 5.2 16 30 60 56 4989999274042 274-9386 25 0.49 1 Bag (1 pc)

฿ 230.00

EYEBOLTS 1 Piece(s) - Same day 0.08 M8 x 1.25 7 18.0 36 60 55 4989999274059 274-9394 50 0.78 1 Bag (1 pc)

฿ 290.00

EYE BOLTS 1 Piece(s) - 10 Day(s) 0.15 M10 x 1.5 8.6 24 44 80 75 4989999274066 274-9408 103 1.47 1 Bag (1 pc)

฿ 581.77

EYE BOLTS 1 Piece(s) - 1 Day(s) 0.22 M12×1.75 10.5 29 55 100 97 4989999274073 274-9416 184 2.16 1 Bag (1 pc)

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Stainless Steel (SUS304)
  • Specifications
    With hex nuts/round washers

Product Description

[Features]
· Long neck allows it to be used with thick materials.
[Applications]
· General cargo handling such as suspension of machinery and appliances.

Part Number
TIB-2ML
TIB-3ML
TIB-4ML
TIB-5ML
TIB-6ML
TIB-8ML
TIB-10ML
TIB-12ML
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
T
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 162.00

EYE BOLTS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.01 M2×0.4 1.7 8.5 13 27 23 4989999274004 274-9343 2 0.10 1 Bag (2 pcs)

฿ 187.00

EYE BOLTS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.02 M3 x 0.5 2.6 9 17 31 30 4989999274011 274-9351 8 0.15 1 Bag (2 pcs)

฿ 115.00

EYEBOLTS 1 Piece(s) - Same day 0.02 M4 x 0.7 3.5 10 20 40 38 4989999274028 274-9360 8 0.20 1 Bag (1 pc)

฿ 142.00

EYE BOLTS 1 Piece(s) - 12 Day(s) 0.03 M5×0.8 4.3 13 26 52 47 4989999274035 274-9378 15 0.29 1 Bag (1 pc)

฿ 155.00

EYE BOLTS 1 Piece(s) - 12 Day(s) 0.05 M6 x 1.0 5.2 16 30 60 56 4989999274042 274-9386 25 0.49 1 Bag (1 pc)

฿ 230.00

EYEBOLTS 1 Piece(s) - Same day 0.08 M8 x 1.25 7 18.0 36 60 55 4989999274059 274-9394 50 0.78 1 Bag (1 pc)

฿ 290.00

EYE BOLTS 1 Piece(s) - 10 Day(s) 0.15 M10 x 1.5 8.6 24 44 80 75 4989999274066 274-9408 103 1.47 1 Bag (1 pc)

฿ 581.77

EYE BOLTS 1 Piece(s) - 1 Day(s) 0.22 M12×1.75 10.5 29 55 100 97 4989999274073 274-9416 184 2.16 1 Bag (1 pc)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the bottom of the neck is long, it can be used for thick parts.

Usage

●For general cargo handling, such as lifting machine and equipment.

Specification

●With hexagon nut/round washer

Materials

●Stainless Steel(SUS304)