(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TIB-2M |
TIB-3M |
TIB-4M |
TIB-5M |
TIB-6M |
TIB-8M |
TIB-10M |
TIB-12M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Thread Diameter | D (mm) |
L (mm) |
H (mm) |
B (mm) |
JAN Code | Trusco Code | Mass (g) |
Operating load details (kN) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 140.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.01 | M2×0.4 | 2.0 | 8 | 13 | 10 | 4989999274127 | 274-8959 | 2 | 0.10 | 1 pc. | ||
฿ 149.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.02 | M3 x 0.5 | 3.0 | 9 | 16 | 11.5 | 4989999274134 | 274-8967 | 4 | 0.15 | 1 pc. | ||
฿ 157.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.02 | M4 x 0.7 | 4.0 | 10 | 20 | 12.0 | 4989999274141 | 274-8975 | 7 | 0.20 | 1 pc. | ||
฿ 161.00 |
EYEBOLTS | 1 Piece(s) | 1 Day(s) | 0.03 | M5×0.8 | 5 | 13 | 25 | 13.0 | 4989999274158 | 274-8983 | 13 | 0.29 | 1 pc. | ||
฿ 213.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.05 | M6 x 1.0 | 5.5 | 16 | 27 | 14 | 4989999274165 | 274-8991 | 18 | 0.49 | 1 pc. | ||
฿ 229.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.08 | M8 x 1.25 | 7 | 19 | 34 | 15 | 4989999274172 | 274-9009 | 29 | 0.78 | 1 pc. | ||
฿ 367.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.15 | M10 x 1.5 | 8 | 25 | 42 | 18 | 4989999274189 | 274-9017 | 59 | 1.47 | 1 pc. | ||
฿ 317.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.22 | M12×1.75 | 10 | 29 | 52 | 22 | 4989999274196 | 274-9025 | 115 | 2.16 | 1 pc. |
Eyebolt with ring-shaped bolt head through which ropes, chains, or wires can be passed for use.
[Features]
· Made of rust-resistant and durable stainless steel.
[Applications]
· General cargo handling such as suspension of machinery and appliances.
Part Number |
---|
TIB-2M |
TIB-3M |
TIB-4M |
TIB-5M |
TIB-6M |
TIB-8M |
TIB-10M |
TIB-12M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Thread Diameter | D (mm) |
L (mm) |
H (mm) |
B (mm) |
JAN Code | Trusco Code | Mass (g) |
Operating load details (kN) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 140.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.01 | M2×0.4 | 2.0 | 8 | 13 | 10 | 4989999274127 | 274-8959 | 2 | 0.10 | 1 pc. | ||
฿ 149.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.02 | M3 x 0.5 | 3.0 | 9 | 16 | 11.5 | 4989999274134 | 274-8967 | 4 | 0.15 | 1 pc. | ||
฿ 157.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.02 | M4 x 0.7 | 4.0 | 10 | 20 | 12.0 | 4989999274141 | 274-8975 | 7 | 0.20 | 1 pc. | ||
฿ 161.00 |
EYEBOLTS | 1 Piece(s) | 1 Day(s) | 0.03 | M5×0.8 | 5 | 13 | 25 | 13.0 | 4989999274158 | 274-8983 | 13 | 0.29 | 1 pc. | ||
฿ 213.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.05 | M6 x 1.0 | 5.5 | 16 | 27 | 14 | 4989999274165 | 274-8991 | 18 | 0.49 | 1 pc. | ||
฿ 229.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.08 | M8 x 1.25 | 7 | 19 | 34 | 15 | 4989999274172 | 274-9009 | 29 | 0.78 | 1 pc. | ||
฿ 367.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.15 | M10 x 1.5 | 8 | 25 | 42 | 18 | 4989999274189 | 274-9017 | 59 | 1.47 | 1 pc. | ||
฿ 317.00 |
EYEBOLTS | 1 Piece(s) | Same day | 0.22 | M12×1.75 | 10 | 29 | 52 | 22 | 4989999274196 | 274-9025 | 115 | 2.16 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?