(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SBU Pin Shackle Stainless Steel Operating Load 1.76–7.35 kN

SBU Pin Shackle Stainless Steel Operating Load 1.76–7.35 kN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 670.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSBU-6
TSBU-7
TSBU-8
TSBU-9
TSBU-10
TSBU-12
TSBU-13
TSBU-16
TSBU-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Material Details Operating load details
(kN)
Amount Of Content

฿ 670.00

SHACKLES 1 Piece(s) 1 Day(s) 0.18 M6 24 12 6 12 6 4989999037302 380-3627 29 Stainless steel (SUS304) 1.76 1 pc.

฿ 732.00

SHACKLES 1 Piece(s) 1 Day(s) 0.25 M8 28 14 8 14 7 4989999037319 380-3635 53 Stainless steel (SUS304) 2.45 1 pc.

฿ 834.00

SHACKLES 1 Piece(s) 1 Day(s) 0.3 M8 32 16 8 16 8 4989999037326 380-3643 65 Stainless steel (SUS304) 2.94 1 pc.

฿ 964.00

SHACKLES 1 Piece(s) 1 Day(s) 0.4 M10 36 18 10 18 9 4989999037333 380-3651 105 Stainless steel (SUS304) 3.92 1 pc.

฿ 1,160.00

SHACKLES 1 Piece(s) 1 Day(s) 0.6 M10 40 20 10 20 10 4989999037289 380-3601 138 Stainless steel (SUS304) 5.88 1 pc.

฿ 1,353.00

SHACKLES 1 Piece(s) 1 Day(s) 0.75 M12 48 24 12 24 12 4989999037296 380-3619 230 Stainless steel (SUS304) 7.35 1 pc.

฿ 1,889.00

SHACKLES 1 Piece(s) 1 Day(s) - M14 52 26 14 26 13 4989999397376 768-2719 300 - 8.82 1 pc.

฿ 3,276.00

SHACKLES 1 Piece(s) 1 Day(s) - M16 64 32 16 32 16 4989999397383 768-2727 500 - 14.7 1 pc.

฿ 4,589.00

SHACKLES 1 Piece(s) 1 Day(s) - M20 76 38 20 38 19 4989999397390 768-2735 990 - 19.6 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

Metal fittings for connecting ropes or chains, etc.
[Features]
· Shackle with a lock nut.
· Made of rust-resistant stainless steel.
[Applications]
· Used as a hanger by putting through ropes, chains, belts, etc.

Part Number
TSBU-6
TSBU-7
TSBU-8
TSBU-9
TSBU-10
TSBU-12
TSBU-13
TSBU-16
TSBU-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Material Details Operating load details
(kN)
Amount Of Content

฿ 670.00

SHACKLES 1 Piece(s) 1 Day(s) 0.18 M6 24 12 6 12 6 4989999037302 380-3627 29 Stainless steel (SUS304) 1.76 1 pc.

฿ 732.00

SHACKLES 1 Piece(s) 1 Day(s) 0.25 M8 28 14 8 14 7 4989999037319 380-3635 53 Stainless steel (SUS304) 2.45 1 pc.

฿ 834.00

SHACKLES 1 Piece(s) 1 Day(s) 0.3 M8 32 16 8 16 8 4989999037326 380-3643 65 Stainless steel (SUS304) 2.94 1 pc.

฿ 964.00

SHACKLES 1 Piece(s) 1 Day(s) 0.4 M10 36 18 10 18 9 4989999037333 380-3651 105 Stainless steel (SUS304) 3.92 1 pc.

฿ 1,160.00

SHACKLES 1 Piece(s) 1 Day(s) 0.6 M10 40 20 10 20 10 4989999037289 380-3601 138 Stainless steel (SUS304) 5.88 1 pc.

฿ 1,353.00

SHACKLES 1 Piece(s) 1 Day(s) 0.75 M12 48 24 12 24 12 4989999037296 380-3619 230 Stainless steel (SUS304) 7.35 1 pc.

฿ 1,889.00

SHACKLES 1 Piece(s) 1 Day(s) - M14 52 26 14 26 13 4989999397376 768-2719 300 - 8.82 1 pc.

฿ 3,276.00

SHACKLES 1 Piece(s) 1 Day(s) - M16 64 32 16 32 16 4989999397383 768-2727 500 - 14.7 1 pc.

฿ 4,589.00

SHACKLES 1 Piece(s) 1 Day(s) - M20 76 38 20 38 19 4989999397390 768-2735 990 - 19.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1