(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Otafuku Stainless Steel Shackle (TOS-4)

Otafuku Stainless Steel Shackle (TOS-4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOS-4
TOS-5
TOS-6
TOS-8
TOS-10
TOS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
W
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 212.84

SHACKLES 1 Piece(s) 1 Day(s) 0.05 M4 20 8 4 8 14 4989999037494 380-3813 8 0.49 1 pc.

฿ 241.45

SHACKLES 1 Piece(s) 1 Day(s) 0.09 M5 25 10 5 10 17 4989999037500 380-3821 17 0.88 1 pc.

฿ 270.97

SHACKLES 1 Piece(s) 1 Day(s) 0.17 M6 30 12 6 12 21 4989999037517 380-3830 28 1.67 1 pc.

฿ 340.65

SHACKLES 1 Piece(s) 1 Day(s) 0.25 W5/16 41 16 8 16 28 4989999037524 380-3848 64 2.45 1 pc.

฿ 570.00

SHACKLES 1 Piece(s) 1 Day(s) 0.35 W3/8 51 20 10 20 35 4989999037470 380-3791 129 3.43 1 pc.

฿ 670.00

SHACKLES 1 Piece(s) 1 Day(s) 0.42 W1/2 60 24 12 24 42 4989999037487 380-3805 221 4.12 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Material Details
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It supports thick ropes, etc.
[Applications]
· Used for connecting chains, wires, and ropes, and for jointing terminal metal fittings.

Part Number
TOS-4
TOS-5
TOS-6
TOS-8
TOS-10
TOS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
W
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 212.84

SHACKLES 1 Piece(s) 1 Day(s) 0.05 M4 20 8 4 8 14 4989999037494 380-3813 8 0.49 1 pc.

฿ 241.45

SHACKLES 1 Piece(s) 1 Day(s) 0.09 M5 25 10 5 10 17 4989999037500 380-3821 17 0.88 1 pc.

฿ 270.97

SHACKLES 1 Piece(s) 1 Day(s) 0.17 M6 30 12 6 12 21 4989999037517 380-3830 28 1.67 1 pc.

฿ 340.65

SHACKLES 1 Piece(s) 1 Day(s) 0.25 W5/16 41 16 8 16 28 4989999037524 380-3848 64 2.45 1 pc.

฿ 570.00

SHACKLES 1 Piece(s) 1 Day(s) 0.35 W3/8 51 20 10 20 35 4989999037470 380-3791 129 3.43 1 pc.

฿ 670.00

SHACKLES 1 Piece(s) 1 Day(s) 0.42 W1/2 60 24 12 24 42 4989999037487 380-3805 221 4.12 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1