(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Screw Pin Shackle, Stainless Steel, Operating Load 0.88–3.43 kN

Wide Screw Pin Shackle, Stainless Steel, Operating Load 0.88–3.43 kN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 174.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNS-5W
TNS-6W
TNS-8W
TNS-10W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 174.00

SHACKLES 1 Piece(s) Same day 0.09 M5 22.5 25 5 10 4989999273960 274-9904 18 0.88 1 pc.

฿ 190.00

SHACKLES 1 Piece(s) 1 Day(s) 0.17 M6 36 24 6 12 4989999273977 274-9912 33 1.67 1 pc.

฿ 236.00

SHACKLES 1 Piece(s) Same day 0.25 M8 35.0 28 8 16 4989999273984 274-9921 65 2.45 1 pc.

฿ 404.00

SHACKLES 1 Piece(s) Same day 0.35 M10 60 40 10 20 4989999273991 274-9939 156 3.43 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Material Details
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

Wide type stainless steel shackle.
[Features]
· It is a wide type that can also be used for wide belts, etc.
· Made of rust-resistant stainless steel.
[Applications]
· Used as a hanger by putting through ropes, chains, belts, etc.
· As a connection fitting.

Part Number
TNS-5W
TNS-6W
TNS-8W
TNS-10W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 174.00

SHACKLES 1 Piece(s) Same day 0.09 M5 22.5 25 5 10 4989999273960 274-9904 18 0.88 1 pc.

฿ 190.00

SHACKLES 1 Piece(s) 1 Day(s) 0.17 M6 36 24 6 12 4989999273977 274-9912 33 1.67 1 pc.

฿ 236.00

SHACKLES 1 Piece(s) Same day 0.25 M8 35.0 28 8 16 4989999273984 274-9921 65 2.45 1 pc.

฿ 404.00

SHACKLES 1 Piece(s) Same day 0.35 M10 60 40 10 20 4989999273991 274-9939 156 3.43 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is wide, it can be used for wide belts etc.

Usage

●As a connecting fitting.

Materials

●Stainless Steel(SUS304)