(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Screw Pin Shackle Stainless Steel Operating Load (kN) 0.49–3.43

Long Screw Pin Shackle Stainless Steel Operating Load (kN) 0.49–3.43

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 234.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLNS-4
TLNS-5
TLNS-6
TLNS-8
TLNS-10
TLNS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
JAN Code Trusco Code Mass
(g)
Material Details Operating load details
(kN)
Amount Of Content

฿ 234.47

SHACKLES 1 Piece(s) 1 Day(s) 0.05 M4 32 8 4 8 4989999037708 380-4020 11 Stainless steel (SUS304) 0.49 1 pc.

฿ 251.59

SHACKLES 1 Piece(s) 1 Day(s) 0.09 M5 40 10 5 10 4989999037715 380-4038 20 Stainless steel (SUS304) 0.88 1 pc.

฿ 268.88

SHACKLES 1 Piece(s) 1 Day(s) 0.17 M6 48 12 6 12 4989999037722 380-4046 34 Stainless steel (SUS304) 1.67 1 pc.

฿ 338.00

SHACKLES 1 Piece(s) Same day 0.25 W5/16 64 16 8 16 4989999037739 380-4054 82 Stainless steel (SUS304) 2.45 1 pc.

฿ 512.00

SHACKLES 1 Piece(s) Same day 0.35 W3/8 80 20 10 20 4989999037692 380-4011 160 Stainless steel (SUS304) 3.43 1 pc.

฿ 818.00

SHACKLES 1 Piece(s) 12 Day(s) - W1/2 96 24 12 24 4989999397246 768-2581 275 - 4.12 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The shackle is long and provides a wide range of applications.
[Applications]
· Used for connecting chains, wires, and ropes, and for jointing terminal metal fittings.

Part Number
TLNS-4
TLNS-5
TLNS-6
TLNS-8
TLNS-10
TLNS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
JAN Code Trusco Code Mass
(g)
Material Details Operating load details
(kN)
Amount Of Content

฿ 234.47

SHACKLES 1 Piece(s) 1 Day(s) 0.05 M4 32 8 4 8 4989999037708 380-4020 11 Stainless steel (SUS304) 0.49 1 pc.

฿ 251.59

SHACKLES 1 Piece(s) 1 Day(s) 0.09 M5 40 10 5 10 4989999037715 380-4038 20 Stainless steel (SUS304) 0.88 1 pc.

฿ 268.88

SHACKLES 1 Piece(s) 1 Day(s) 0.17 M6 48 12 6 12 4989999037722 380-4046 34 Stainless steel (SUS304) 1.67 1 pc.

฿ 338.00

SHACKLES 1 Piece(s) Same day 0.25 W5/16 64 16 8 16 4989999037739 380-4054 82 Stainless steel (SUS304) 2.45 1 pc.

฿ 512.00

SHACKLES 1 Piece(s) Same day 0.35 W3/8 80 20 10 20 4989999037692 380-4011 160 Stainless steel (SUS304) 3.43 1 pc.

฿ 818.00

SHACKLES 1 Piece(s) 12 Day(s) - W1/2 96 24 12 24 4989999397246 768-2581 275 - 4.12 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1