(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Clean Mat Frame, for 600 mm X 900 mm

Adhesive Clean Mat Frame, for 600 mm X 900 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CM6090-BASE-GN

  • Product Type
    Clean Mat
  • Color
    Green
  • Width(mm)
    660
  • Length(mm)
    965
  • Thickness(mm)
    4
  • JAN code
    4989999296914
  • Trusco Code
    474-7968
  • Mass
    2.32(kg)
  • Material
    Sthylene-butadiene Rubber
  • Amount Of Content
    1 pc.
Part Number
CM6090-BASE-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,038.00

CLEAN MATS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Clean Mat
  • Color
    Green
  • Width(mm)
    660
  • Length(mm)
    965
  • Thickness(mm)
    4
  • JAN code
    4989999296914
  • Trusco Code
    474-7968
  • Mass
    2.32(kg)
  • Material
    Sthylene-butadiene Rubber
  • Amount Of Content
    1 pc.

Product Description

An adhesive mat frame for fixing indoor mats.
[Features]
· Not pasted directly so there is no risk of scratching the floor.
· It simply needs to be laid under the adhesive mat.
· Hand truck can be driven smoothly through too.
· A mat frame for 900 mm x 600 mm adhesive mat.
[Applications]
· For preventing adhesive mats from slipping.

Specifications of CM6090-BASE-GN

  • Product Type
    Clean Mat
  • Color
    Green
  • Width(mm)
    660
  • Length(mm)
    965
  • Thickness(mm)
    4
  • JAN code
    4989999296914
  • Trusco Code
    474-7968
  • Mass
    2.32(kg)
  • Material
    Sthylene-butadiene Rubber
  • Amount Of Content
    1 pc.
Part Number
CM6090-BASE-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,038.00

CLEAN MATS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1