(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Chemical Dry Sheet

Absorber, Chemical Dry Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCDS-3848

  • Product Type
    Sheet
  • Application
    For Oil, Water, Acid, Alkali
  • Details Type
    Sheet Type
  • Oil absorption(L)
    50 (box)
  • Thickness(mm)
    3.2
  • Vertical(mm)
    380
  • Horizontal(mm)
    480
  • JAN Code
    4989999355352
  • Trusco Code
    488-6445
  • Mass(g)
    2000 (Box)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TCDS-3848
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,969.57

ABSORBENTS(SHEET TYPE) 1 Pack(s)

50 Pieces Per Package

12 Day(s) 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil, Water, Acid, Alkali
  • Details Type
    Sheet Type
  • Oil absorption(L)
    50 (box)
  • Thickness(mm)
    3.2
  • Vertical(mm)
    380
  • Horizontal(mm)
    480
  • JAN Code
    4989999355352
  • Trusco Code
    488-6445
  • Mass(g)
    2000 (Box)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

[Features]
· Exhibits stable absorption of chemicals.
· It has an 8-layer structure, providing a high liquid retention rate.
· There is a perforation in the center that can be used to cut in half.
[Applications]
· For oil, water, acid, alkali.

Specifications of TCDS-3848

  • Product Type
    Sheet
  • Application
    For Oil, Water, Acid, Alkali
  • Details Type
    Sheet Type
  • Oil absorption(L)
    50 (box)
  • Thickness(mm)
    3.2
  • Vertical(mm)
    380
  • Horizontal(mm)
    480
  • JAN Code
    4989999355352
  • Trusco Code
    488-6445
  • Mass(g)
    2000 (Box)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TCDS-3848
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,969.57

ABSORBENTS(SHEET TYPE) 1 Pack(s)

50 Pieces Per Package

12 Day(s) 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is stable for absorption of pharmaceutical products.
●It is an 8 layer structure with high liquid retention.
●There is perforation at the center, it is divided into half.

Usage

●For oil, water, acid, and alkali use.

Specification

●Oil Absorption Amount(L/box):50
●L x W(mm):380 x 480
●Q'ty Per Box(sheet):50
●Sheet Type
●Thickness: 3.2mm

Materials

●Polypropylene(PP)