(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drum Absorbent Sheets (5 Sheets)

Drum Absorbent Sheets (5 Sheets)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TDC-550

  • Product Type
    Sheet
  • Application
    For Oil/Solvents
  • Details Type
    Contains 5 sheets
  • Oil absorption(L)
    4 (Bags)
  • Thickness(mm)
    3
  • Diameter(mm)
    550
  • JAN Code
    4989999317909
  • Trusco Code
    488-6411
  • Mass(g)
    400 (Bag)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
TDC-550
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,227.00

ABSORBENT MATERIAL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil/Solvents
  • Details Type
    Contains 5 sheets
  • Oil absorption(L)
    4 (Bags)
  • Thickness(mm)
    3
  • Diameter(mm)
    550
  • JAN Code
    4989999317909
  • Trusco Code
    488-6411
  • Mass(g)
    400 (Bag)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

[Features]
· It is cut to fit 200 L drums.
· Quickly absorbs oil drips such as in oil supply pumps.
· Can be used for 5S workplace management in factories.
[Applications]
· For oil, water, or solvents.

Specifications of TDC-550

  • Product Type
    Sheet
  • Application
    For Oil/Solvents
  • Details Type
    Contains 5 sheets
  • Oil absorption(L)
    4 (Bags)
  • Thickness(mm)
    3
  • Diameter(mm)
    550
  • JAN Code
    4989999317909
  • Trusco Code
    488-6411
  • Mass(g)
    400 (Bag)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
TDC-550
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,227.00

ABSORBENT MATERIAL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is cut to fit the drum can for 200L.
●Quickly absorbs drip oil in refueling pumps etc.

Usage

●For Oil, Water, Solvent

Specification

●Oil Absorption Amount(L/bag):4
●Diameter(mm):550
●Q'ty Per Bag(sheet):5
●Thickness: 3mm

Materials

●Polypropylene(PP)