Hand Brush (Hard type/HACCP compatible)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · HACCP compatible brush that makes color-based regional management possible.
    · Since the bristles do not easily fall off and are resistant to heat, it is suitable for use in places where hygiene control is required.
    [Applications]
    · For cleaning places where sanitation management is required.
    · For factories and facilities that employ usable area management.

    Features

    ●A brush corresponding to HACCP which can perform area management by the color.(hard type)

    Specification

    ●L x W x Thickness(mm):160 x 50 x 50
    ●SPQ(piece):10

    Materials

    ●Main Body: Polypropylene(PP)
    ●Hair: Polybutylene Terephthalate(PBT)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hand Brush (Hard type/HACCP compatible) | TRUSCO | MISUMI Thailand