(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Nonwoven roll rag, roll type

Nonwoven roll rag, roll type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFW-50

  • Product Type
    Non-woven waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    230×200
  • Width(mm)
    230
  • Length(m)
    50
  • Outer Diameter(mm)
    140
  • JAN code
    4989999355918
  • Trusco Code
    489-2496
  • Mass(g)
    720
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (250 Cuts x 1 Roll)
Part Number
TFW-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 822.86

NONWOVEN FABRIC CLOTHS 1 Piece(s) Same day 1 Box (250 Cuts x 1 Roll)

Basic Specifications

  • Product Type
    Non-woven waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    230×200
  • Width(mm)
    230
  • Length(m)
    50
  • Outer Diameter(mm)
    140
  • JAN code
    4989999355918
  • Trusco Code
    489-2496
  • Mass(g)
    720
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (250 Cuts x 1 Roll)

Product Description

[Features]
· Can be used as a refill roll for Pop-up.
· Connecting 2 to 3 sheets will make it into a large size on the spot.
· It is tough and provides a sense of security while wiping.
· High-strength, durable and long lasting, and retains plenty of strength even when wet.
· Horizontal and vertical placements are possible according to the place of use.
[Applications]
· Used for wiping dirt in manufacturing plants, disinfecting surfaces in food processing plants, and maintaining inspection equipment.

Specifications of TFW-50

  • Product Type
    Non-woven waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    230×200
  • Width(mm)
    230
  • Length(m)
    50
  • Outer Diameter(mm)
    140
  • JAN code
    4989999355918
  • Trusco Code
    489-2496
  • Mass(g)
    720
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (250 Cuts x 1 Roll)
Part Number
TFW-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 822.86

NONWOVEN FABRIC CLOTHS 1 Piece(s) Same day 1 Box (250 Cuts x 1 Roll)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1