(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Polyethylene Bags and Polyethylene Tubes for Long Items

Plastic Bag, Polyethylene Bags and Polyethylene Tubes for Long Items

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,748.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPT-150
TPT-250
TPT-350
TPT-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Width
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

฿ 4,748.00

POLY BAGS 1 Piece(s) 1 Day(s) 300 150 4989999296877 474-7925 8300 1 Roll

฿ 5,254.00

POLY BAGS 1 Piece(s) Same day 200 250 4989999296884 474-7933 9200 1 Roll

฿ 5,506.00

POLY BAGS 1 Piece(s) 12 Day(s) 150 350 4989999296891 474-7941 9700 1 Roll

฿ 4,790.00

POLY BAGS 1 Piece(s) Same day 100 450 4989999296907 474-7950 8300 1 Roll

Basic Specifications

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Thickness(mm)
    0.1
  • Material
    Polyethylene (PE)
  • Quantity
    1 Roll

Product Description

A plastic bag that can be cut to the required length.
[Features]
· Plastic bags for long objects.
· Can be cut to the necessary length.
· Transparent type that allows the contents to be easily seen.
[Applications]
· For protecting long materials.
· For shipping long products.
· For simple fan ducts.

Part Number
TPT-150
TPT-250
TPT-350
TPT-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Width
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

฿ 4,748.00

POLY BAGS 1 Piece(s) 1 Day(s) 300 150 4989999296877 474-7925 8300 1 Roll

฿ 5,254.00

POLY BAGS 1 Piece(s) Same day 200 250 4989999296884 474-7933 9200 1 Roll

฿ 5,506.00

POLY BAGS 1 Piece(s) 12 Day(s) 150 350 4989999296891 474-7941 9700 1 Roll

฿ 4,790.00

POLY BAGS 1 Piece(s) Same day 100 450 4989999296907 474-7950 8300 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A poly bag for long objects.
●Cut it to the required length and use it.

Usage

●For the protection of long material.
●For shipping of long products.
●For simple duct blower.

Specification

●Color:Transparent
●SPQ(roll):1

Materials

●Polyethylene(PE)